Allows to increase or decrease lighting intensity and dim from an intimate to a bright atmosphere.
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Method of operation | Turn button |
| Number of modules (module system) | 2 |
| Number of units | 1 |
| App control via Bluetooth | No |
| Dimming phase cut-on (leading edge) | Yes |
| Dimming phase cut-off (trailing edge) | Yes |
| Serial dimmer | Yes |
| Type of load | Resistive load |
| Substation input | Yes |
| Light value memory | No |
| Applicable with button | No |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Min. brightness controllable | No |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Silver |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
|---|---|
| degree of impact strength (IK) | IK04 |
| Nominal voltage (Min-Max) | 230-230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Control voltage (Min-Max) | 100-230 V |
| Nominal power resistive load (Min-Max) | 60-400 W |
| Connection type | Screwed terminal |
| Cable section (Min-Max) | 1-4 mm² |
| Device width | 86 mm |
| Device height | 87.4 mm |
| Device depth | 57.3 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 33 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | Yes |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1-4 mm² |
| Cable nature for connection | Other |