Skip to main content
Logo print

Obria 1 gang 60-400W Incandescent Dimmer 230V - Champagne

Obria Legrand

Obria 1 gang 60-400W Incandescent Dimmer 230V - Champagne

REF. MEC24012CH EAN. 3414972669498

Allows to increase or decrease lighting intensity and dim from an intimate to a bright atmosphere.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Method of operation Turn button
Number of modules (module system) 2
Number of units 1
App control via Bluetooth No
Dimming phase cut-on (leading edge) Yes
Dimming phase cut-off (trailing edge) Yes
Serial dimmer Yes
Type of load Resistive load
Substation input Yes
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Min. brightness controllable No
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Transparent No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage (Min-Max) 230-230 V
Frequency (Min-Max) 50-60 Hz
Control voltage (Min-Max) 100-230 V
Nominal power resistive load (Min-Max) 60-400 W
Connection type Screwed terminal
Cable section (Min-Max) 1-4 mm²
Device width 86 mm
Device height 87.4 mm
Device depth 57.3 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 33 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Antimicrobial treatment No
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Other

Documentation

1 document
Technical Sheet
F04200EN-00.pdf pdf (0.47 Mo)
1 document
Agreement
SELECT AN ACTION