Skip to main content
Logo print

Obria 1 gang 2X2P 16A Euro-Us Socket - Dark Silver

Obria Legrand

Obria 1 gang 2X2P 16A Euro-Us Socket - Dark Silver

REF. MEC31047SL EAN. 3414972670470

Socket allows the connection of an electrical device to power either Euro or US standards.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Multi-standard socket
Concurrently switching neutral conductor No
Protective contact None
Number of active contacts (round) 2
Number of active contacts (flat) 2
Number of active contacts (square) 2
Assembly arrangement Basic element with full cover plate
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of modules (module system) 3
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Colour Silver
Metallic colour No
Transparent No
Lockable No
Eject-mechanism Yes
Insulated mounting No
With function lighting No
With orientation lighting No
Overvoltage protection No
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency (Min-Max) 50-60 Hz
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Device width 86 mm
Device height 87.4 mm
Device depth 36.1 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 27.8 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Power Delivery Yes
Terminal marking indication Yes
Prewired No
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²
Cable support Screw cable clamp
Connected object No

Documentation

1 document
Technical Sheet
F04207EN-00.pdf pdf (0.51 Mo)
SELECT AN ACTION