Skip to main content
Logo print

Obria 1 gang 1W 20A Dp Switch With Led Indicator And Earth Connexion - Matt White

Obria Legrand

Obria 1 gang 1W 20A Dp Switch With Led Indicator And Earth Connexion - Matt White

REF. MEC21024WH EAN. 3414972667203

Allows to control the power supply to an electrical device such as refregirators, water heaters, central heating boilers and other fixed appliances that require 20A. Feature LED indicator & earth connexion

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Switch 2-pole
Method of operation Rocker/button
Assembly arrangement Basic element with housing top
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Lighting Yes
Function lighting Illuminated (on)
Type of lighting Glow lamp
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Monitoring contact Yes
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 87.4 mm
Device depth 34.4 mm
Built-in depth 19.7 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²
Tube diameter for wall mounted product (Min-Max) 16-32 mm

Documentation

1 document
Technical Sheet
F04212EN-00.pdf pdf (0.49 Mo)
1 document
Agreement
SELECT AN ACTION