Skip to main content
Logo print

Obria 1 gang 1W 20A Dp Switch + Neon - Matt White

Obria Legrand

Obria 1 gang 1W 20A Dp Switch + Neon - Matt White

REF. MEC21084WH EAN. 3414972668132

Allows to control the power supply to two 20A electrical devices. Features NEON indicator

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Switch 2-pole
Method of operation Rocker/button
Assembly arrangement Basic element with housing top
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Lighting Yes
Function lighting Illuminated (on)
Type of lighting Glow lamp
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Monitoring contact Yes
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 87.4 mm
Device depth 34.4 mm
Built-in depth 19.7 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²
Tube diameter for wall mounted product (Min-Max) 16-32 mm

Documentation

1 document
Technical Sheet
F04212EN-00.pdf pdf (0.49 Mo)
1 document
Agreement
SELECT AN ACTION