This device combines 2 sockets. A multistandard switched socket which allows the supply of power to electrical device compatible with Euro, US, Indian, Chinese or British standards and a switched Euro US socket.
| Model | Multi-standard socket |
|---|---|
| Concurrently switching neutral conductor | Yes |
| Protective contact | None |
| Number of active contacts (round) | 2 |
| Number of active contacts (flat) | 2 |
| Number of active contacts (square) | 2 |
| Assembly arrangement | Basic element with full cover plate |
| With complemantary luminous signal | No |
| Number of ports USB-A | 0 |
| Number of ports USB-C | 0 |
| Number of modules (module system) | 3 |
| Number of socket outlets switchable | 1 |
| Connection type | Screwed terminal |
| With hinged lid | No |
| With enhanced contact protection | No |
| Colour | Silver |
| Metallic colour | No |
| Transparent | No |
| Lockable | No |
| Eject-mechanism | Yes |
| Insulated mounting | No |
| With function lighting | No |
| With orientation lighting | No |
| Overvoltage protection | No |
| Fault current protection | No |
| With miniature fuse | No |
| Special power supply | None |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Surface protection | Lacquered |
|---|---|
| Surface finishing | Matt |
| Antimicrobial treatment | No |
| With on/off switch | Yes |
| Rotated central insert | No |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 86 mm |
| Device height | 87.4 mm |
| Device depth | 38.7 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Amazon Alexa | No |
| Compatible with Google Assistant | No |
| IFTTT support available | No |
| With Wi-Fi signal repeater | No |
| With built-in bluetooth speaker | No |
| Built-in depth | 27.8 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Power Delivery | Yes |
| Terminal marking indication | Yes |
| Prewired | No |
| Terminals capacity (Min-Max) | 1-4 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1-4 mm² |
| Connected object | No |