Fused connection unit allows the electrical protection of the device connected to it. Switched product
| Connection type | Screw connection |
|---|---|
| Mounting method | Housing mounting |
| Type of current | AC |
| Rated current | 13 A |
| Rated voltage | 250 V |
| Dimensions glass fuse | Other |
| Width | 86 mm |
| Height | 87.4 mm |
| Depth | 32.1 mm |
| Built-in depth | 21.4 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature | -5-35 °C |
| Storage temperature | -10-70 °C |
| Voltage type | AC |
|---|---|
| Nominal voltage | 250-250 V |
| Supply current | 13-13 A |
| Frequency | 50-60 Hz |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Colour | White |
| RAL-number | 9003 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Number of terminals | 5 |
| Terminals capacity | 1-4 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section | 1-4 mm² |