Hometouch is a connected 2-wire handsfree video internal unit for MyHOME_Up, featuring a 7mm-thin flush-mounted glass design, Ethernet interface, video door entry management, Door Entry app connectivity, and system status visualisation.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | Yes |
| Other bus systems | Other |
| Radio frequency bidirectional | Yes |
| Assembly arrangement | Control element |
| Model | Control tableau |
| Mounting method | Flush-mounted |
| Touch function | Yes |
| Additional interfaces | Ethernet |
| With bus connection | Yes |
| Material | Glass |
| Material quality | Other |
| Colour | Black |
| RAL-number (similar) | 9005 |
| Degree of protection (IP) | Other |
| Width | 196 mm |
| Height | 147 mm |
| Depth | 25 mm |
| Built-in depth | 7 mm |
|---|---|
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | 5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Hands free | Yes |
| Loudness setting | Yes |
| Addressable | Yes |
| Remote opening of gate / Electric door opener | Yes |
| Screen resolution | 852x480 |
| Screen brightness setting | Yes |
| Screen contrast setting | Yes |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Operating method | SCS , Wifi network 2.4G |
| Application store for download | Google Play Store , Mac Apple Store |
| Programmable | Yes |
| Connectable by Internet box | Yes |
| Application name | Door Entry |
| Product use function | Control & command systems |
| Software Update Duration (years) | 3 |