| Overload release current setting (Min-Max) | 0.63-1 A |
|---|---|
| Adjustment range undelayed short-circuit release (Min-Max) | 13-13 A |
| With thermal overload protection | Yes |
| Phase failure sensitive | No |
| Switch off technique | Thermomagnetic |
| Rated operating voltage (Min-Max) | 220-690 V |
| Rated permanent current Iu | 1 A |
| Rated operation power at AC-3, 230 V | 0.12 kW |
| Rated operation power at AC-3, 400 V | 0.18 kW |
| Type of electrical connection of main circuit | Frame clamp |
| Type of control element | Turn button |
|---|---|
| Device construction | Built-in device fixed built-in technique |
| With integrated auxiliary switch | Yes |
| With integrated under voltage release | Yes |
| Number of poles | 3 |
| Rated short-circuit breaking capacity Icu at 400 V, AC | 100 kA |
| Degree of protection (IP) | IP20 |
| Height | 94 mm |
| Width | 45 mm |
| Depth | 99.6 mm |