Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 195.5-253 V |
Rated control supply voltage AC 60 Hz | 195.5-253 V |
Voltage type for actuating | DC |
Width | 140 mm |
Height | 142 mm |
Depth | 96 mm |
Degree of protection (IP) | IP30 |
---|---|
Operating / setting temperature | -5-70 °C |
Storage temperature | -40-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Halogen free | Yes |