| Model | End socket |
|---|---|
| Type of socket outlet | TV/SAT |
| DAB+ | No |
| Mounting method | Module frame |
| Number of modules (module system) | 1 |
| Assembly arrangement | Modular device for domestic switching devices |
| Tap loss at 860 MHz | 1.5 dB |
| Tap loss at 2150 MHz | 2 dB |
| Number of outlets | 2 |
| Suitable for cable modem | No |
| Suitable for remote power supply | Yes |
| Type of fastening | Snap mounting (engagement) |
| Colour | White |
| RAL-number (similar) | 9003 |
| Surface protection | Untreated |
|---|---|
| Surface finishing | Glossy |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP21 |
| degree of impact strength (IK) | IK04 |
| Device width | 75.8 mm |
| Device height | 75.8 mm |
| Device depth | 28.3 mm |
| Min. depth of built-in installation box | 40 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |