| Assembly arrangement | Surface mounted frame |
|---|---|
| Suitable for modular domestic switching devices | Yes |
| Number of modules (module system) | 20 |
| Number of units | 1 |
| Mounting direction | Horizontal |
| Shape | Rectangular |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
|---|---|
| With cover frame | No |
| With duct entry | Yes |
| With cable entry | Yes |
| With screw gland entry | No |
| Shock resistant | Yes |
| Degree of protection (IP) | IP2X |
| Width | 318 mm |
| Height | 166 mm |
| Depth | 46 mm |
| degree of impact strength (IK) | IK02 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |