Skip to main content
Logo print

Mosaic - Double RJ45 Socket Cat 6A STP - Soluclip Snap-Fit - 3 Modules - Flush-Mounted White

Legrand

Mosaic - Double RJ45 Socket Cat 6A STP - Soluclip Snap-Fit - 3 Modules - Flush-Mounted White

REF. 076547 EAN. 3414972953641

Mosaic is a modern multimedia socket with dual RJ45 Cat 6A STP connectors for 10Gbit/s, tool-free installation, and integrated dust covers. Its flush 3-module design ensures reliable performance and seamless integration with Mosaic plates.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation Yes
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 2
Category 6A (IEC)
Colour White
RAL-number 9003
Connection type Insulation displacement connector
Shielded buses Yes
Shielded housing Yes
Separate earthing connection No
With label space Yes
Compatible with third-party covers No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Mechanical coding No
Colour coding Yes
Device width 106.3 mm
Device height 45 mm
Device depth 33.7 mm
Number of modules (module system) 3
Built-in depth 25.2 mm
degree of impact strength (IK) IK03
Operating / setting temperature (Min-Max) -40-70 °C
Storage temperature (Min-Max) -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Entry membrane gland type Not applicable
Cable support Not applicable

Documentation

2 documents
Technical Sheet
F00950FR-09.pdf pdf (1.32 Mo)
Technical Sheet
F00950EN-09.pdf pdf (1.31 Mo)
SELECT AN ACTION