Skip to main content
Logo print

Mosaic™ - Blanking plate - 2 modules - aluminium

Mosaic™ LEGRAND

Mosaic™ - Blanking plate - 2 modules - aluminium

REF. 079280 EAN. 3245060792800
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Height 45 mm
Depth 24.5 mm
Width opening 0 mm
Height opening 0 mm
Colour Grey
Width 45 mm
Construction type lens Square
degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted/recessed mounted

Documentation

2 documents
Technical Sheet
F00437FR-04.pdf pdf (0.11 Mo)
Technical Sheet
F00437EN-04.pdf pdf (0.11 Mo)
1 document
Catalogue Commercial Page
ex223001_1186.pdf pdf (0.08 Mo)
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
5 documents
Agreement
OC / CB-FR_722156 (1.77 Mo)
Agreement
OC / CB-FR_722215 (2.36 Mo)
Agreement
Agreement
Agreement
SELECT AN ACTION