Skip to main content
Logo print

Module for connected power outlet. Living Now with Netatmo

Living Now Bticino

Module for connected power outlet. Living Now with Netatmo

REF. BT-K4531C EAN. 8005543612606
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for dimmer No
Suitable for pulse button No
Suitable for roller shutter switch No
Suitable for venetian shutter switch No
Suitable for venetian-/roller shutter switch No
Suitable for switch No
In housing Yes
In tube base housing No
Printed circuit board/module No
Current supply 230 V AC
Push button mode No
Switching mode Yes
With manual radio transmitter Yes
With radio coding device No
With radio controlled push button No
Number of relays 1
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Type of fastening Mounting with screw
Colour Black
Transparent No
Suitable for degree of protection (IP) IP20
Degree of protection (NEMA) Other
Radio frequency 2400 MHz
Modulation FM
Rolling code system Yes
Number of commands 0
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 22.5 mm
Height 45 mm
Depth 44 mm
Built-in depth 37 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 1 mA
Mandatory neutral Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Energy distribution
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Technical Sheet
F02734EN-00.pdf pdf (0.12 Mo)
Instruction Use
LE10355AC.pdf pdf (1.02 Mo)
2 documents
Brochure
Brochure
1 document
BIM Data
3 documents
Agreement
Agreement
PEP
LGRP-01105-V01.01-EN.pdf pdf (0.58 Mo)
SELECT AN ACTION