| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Max. rated operation voltage Ue AC | 800 V |
| Rated operating voltage (Min-Max) | 24-800 V |
| Rated permanent current Iu | 25 A |
| Rated permanent current at AC-21, 400 V | 25 A |
| Rated short-time withstand current lcw | 0.3 kA |
| Number of poles | 2 |
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as change-over contact | 3 |
| Motor drive optional | Yes |
| Motor drive integrated | No |
| Voltage release optional | Yes |
| Device construction | Complete device in housing |
| Suitable for floor mounting | Yes |
| Suitable for front mounting 4-hole | Yes |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | Yes |
|---|---|
| Suitable for intermediate mounting | No |
| Colour control element | Red |
| Type of control element | Wing knob |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Screw connection |
| Degree of protection (IP), front side | IP20 |
| degree of impact strength (IK) | IK05 |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Voltage type | DC |
| Electric supplying direction | By the top |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 1.5-35 mm² |
| Connection type | Cable |
| Label space/information surface | Yes |
| Contains Batteries and/or Accumulator | No |