
Modular Rotary Switch Disconnector - 32A - 600V DC - 4 Modules - DIN Rail Mounting - Double Break Contacts - Photovoltaic Applications
Legrand
Modular Rotary Switch Disconnector - 32A - 600V DC - 4 Modules - DIN Rail Mounting - Double Break Contacts - Photovoltaic Applications
REF. 414263
EAN.
3245064142632
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 600 V |
Rated operating voltage | 600-600 V |
Rated short-time withstand current lcw | 0.4 kA |
Number of poles | 2 |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
Motor drive optional | No |
---|---|
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Complete device in housing |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Colour control element | Red |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP40 |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION