| Mounting method | DIN rail |
|---|---|
| Number of channels | 2 |
| Supply voltage | 230-230 V |
| Voltage type (supply voltage) | AC |
| Frequency supply voltage | 50-60 Hz |
| Autonomy in years | 3 |
| Accuracy per day | 1 s |
| Text guidance in display | Yes |
| External programming | No |
| With memory card | No |
| 60 min program | No |
| 24 h program | Yes |
| Weekly program | Yes |
| Annual program | No |
| Holiday program | Yes |
| Impulse program | No |
| Cycle program | No |
| Astro program | No |
| Random program | No |
| Hour meter | No |
| Mains synchronous | No |
| Quartz controlled | Yes |
| Radio-controlled | No |
| Radio-controlled (DCF77) | No |
| GPS (global positioning system) | No |
| Contact type | Change-over contact (NO/NC) |
|---|---|
| Shortest switching time channel 1 | 1 s |
| Shortest switching time channel 2 | 1 s |
| Number of memory locations | 28 |
| Automatic switching summer/winter time | Yes |
| Suitable for manual operation | Yes |
| External push button input | No |
| Switching preselection | Yes |
| Nominal switching current at 250 V AC | 16 A |
| Potential free switch contact | No |
| Degree of protection (IP) | IP20 |
| Width in number of modular spacings | 2 |
| Width | 35.6 mm |
| Height | 83 mm |
| Depth | 60 mm |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | CR2354 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium (battery or accumulator) |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 5.9 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |