| Suitable for enclosure building depth | 10 mm |
|---|---|
| Width | 138 mm |
| Height | 138 mm |
| For max. number of fans | 2 |
| Material | Steel |
| Surface finishing | Lacquered |
| With built-in filter | Yes |
|---|---|
| Mounting method | Screw mounting |
| Degree of protection (IP) | IP32 |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |