Skip to main content
Logo print

Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules

LEGRAND

Metal faceplate XL³ 800/4000 - 1-3 DPX 250/630 - vertical - 1/4 turn - 24 modules

REF. 020820 EAN. 3245060208202
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 400 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

Documentation

1 document
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0386.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0388.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0390.pdf pdf (0.44 Mo)
7 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
PEP
LGRP-2011-079-V1-FR.pdf pdf (0.18 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
SELECT AN ACTION