Skip to main content
Logo print

Metal faceplate XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / 1 DMX³-I2500/4000-W=850

LEGRAND

Metal faceplate XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / 1 DMX³-I2500/4000-W=850

REF. 020948 EAN. 3245060209483
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 850 mm
Height 600 mm
Suitable for enclosure building width 910 mm
Suitable for enclosure building height 1950 mm
Material Steel
Surface finishing Powder coating
degree of impact strength (IK) IK07
Operating / setting temperature (Min-Max) -5-40 °C
Storage temperature (Min-Max) -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

Documentation

1 document
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0392.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0393.pdf pdf (0.15 Mo)
6 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
SELECT AN ACTION