| Width | 850 mm |
|---|---|
| Height | 600 mm |
| Suitable for enclosure building width | 910 mm |
| Suitable for enclosure building height | 1950 mm |
| Material | Steel |
| Surface finishing | Powder coating |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
|---|---|
| Storage temperature (Min-Max) | -5-40 °C |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Label space/information surface | No |