| Installation side connection model | Single phase |
|---|---|
| Nominal connection power | 3.4 kW |
| Number of charging units | 1 |
| Max. power per charging point | 4.6 kW |
| Width | 430 mm |
| Height | 740 mm |
| Depth | 243 mm |
| Number of vehicle connectors Type 1 | 0 |
| Number of vehicle connectors Type 1 CCS | 0 |
| Number of vehicle connectors Type 2 | 0 |
| Number of vehicle connectors Type 2 CCS | 0 |
| Number of socket outlets Type 2 | 1 |
| Number of vehicle connectors GB AC | 0 |
| Number of vehicle connectors GB DC | 0 |
| Number of socket outlets GB | 0 |
| Number of socket outlets Type 3 | 0 |
| Number of vehicle connectors CHAdeMO | 0 |
| Number of CEE socket outlets (IEC 60309) | 0 |
| With house connection box | No |
| Number of household socket outlets | 1 |
| Number of earth leakage circuit breakers type A | 0 |
| Length of charging cable | 0 m |
| Number of earth leakage circuit breakers type B | 0 |
| With miniature circuit breaker (MCB) | Yes |
| With energy meter | No |
|---|---|
| With display | No |
| Housing material | Steel |
| Degree of protection (IP) | IP55 |
| degree of impact strength (IK) | IK10 |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Nominal voltage (Min-Max) | 220-240 V |
| Colour | Black |
| Connected object | Yes |
| Operating method | Bluetooth |
| Application store for download | App Store , Google Play Store |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | No |
| Programming way | Web software |
| Application name | EV Charge |
| Product use function | Electric vehicle charging |