| Mounting method | Surface mounted |
|---|---|
| number of rows | 6 |
| Type of covering | Optional |
| Cover model | With notch |
| Transparent cover/door | Yes |
| With lock | Yes |
| Housing material | Steel |
| Built-in depth | 103 mm |
| Inner depth | 103 mm |
| DIN-rail | Yes |
| With mounting plate | Yes |
|---|---|
| Extension possible | Yes |
| Colour | White |
| EMC-version | No |
| RAL-number | 9003 |
| Degree of protection (IP) | IP30 |
| Height | 1040 mm |
| Width | 811 mm |
| Depth | 135 mm |