Skip to main content
Logo print

Metal cabinet XL³ S 160 flush mounting 3 rows of 24 modules

XL³ S 160 LEGRAND

Metal cabinet XL³ S 160 flush mounting 3 rows of 24 modules

REF. 337223 EAN. 3414970897190
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
number of rows 3
Type of covering Optional
Cover model With notch
Transparent cover/door Yes
With lock Yes
Housing material Steel
Built-in depth 103 mm
Inner depth 103 mm
DIN-rail Yes
With mounting plate Yes
Extension possible Yes
Colour White
EMC-version No
RAL-number 9003
Degree of protection (IP) IP30
Height 590 mm
Width 595 mm
Depth 135 mm

Documentation

6 documents
Workshop Book
Workshop Book: XL³S 160 pdf (21.54 Mo)
Workshop Book
Technical Sheet
F02368EN-03_XL3S_160.pdf pdf (1.58 Mo)
Instruction Use
LE10065AF.pdf pdf (3.05 Mo)
2 documents
Catalogue Technical Page
ex223001_0325.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0322.pdf pdf (0.06 Mo)
2 documents
BIM Data
BIM Data
3 documents
Agreement
LOVAG-IT 17.009 (0.62 Mo)
Agreement
LOVAG-IT 18.117 (1.1 Mo)
Agreement
LOVAG-IT 18.003 (0.6 Mo)
SELECT AN ACTION