| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | Yes |
| Floor box/subfloor mounted | Yes |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | Other |
| Category | Other |
| Colour | White |
| RAL-number | 9003 |
| Connection type | Other |
| Shielded buses | No |
| Shielded housing | No |
|---|---|
| Separate earthing connection | No |
| With label space | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | No |
| Degree of protection (IP) | IP40 |
| Device width | 84 mm |
| Device height | 79.5 mm |
| Device depth | 31.8 mm |
| Number of modules (module system) | 2 |