Accessory for manual trigger and safety box, this mechanical status indicator provides additional signalling for safety boxes 90 series. It reinforces manual call point activation visibility. Compact 53x12x2mm, halogen free
| Type of electrical accessory/spare part | Other |
|---|---|
| Type of mechanical accessory/spare part | Other |
| Accessory | Yes |
| Spare part | No |
| Width | 53 mm |
|---|---|
| Height | 12 mm |
| Depth | 2 mm |
| Halogen free | Yes |