Skip to main content
Logo print

MCCB DRX 250 - Power circuit-breaker - Icu 36 kA - 415 V~ - 4P 175 A - Product

Legrand

MCCB DRX 250 - Power circuit-breaker - Icu 36 kA - 415 V~ - 4P 175 A - Product

REF. 027132 EAN. 3245060271329

Legrand MCCB - DRX 250, Icu 36 kA, 415 V~, 4P 175 A. Features IP30, DIN rail mount, under-voltage release, switched-off indicator. Ideal for industrial circuit protection.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 175 A
Rated voltage (Min-Max) 110-550 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 36 kA
Overload release current setting (Min-Max) 175-175 A
Adjustment range short-term delayed short-circuit release (Min-Max) 1750-1750 A
Adjustment range undelayed short-circuit release (Min-Max) 1750-1750 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Wing knob
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

Documentation

2 documents
Instruction Use
Y1393D.pdf pdf (0.58 Mo)
Technical Sheet
F00703EN05_DRX250.pdf pdf (0.95 Mo)
1 document
3D Autocad
027106.dwg dwg (0.18 Mo)
2 documents
Agreement
OC / CB-SE 57107 (0.2 Mo)
Agreement
OC / CB-SE-101271 (0.08 Mo)
SELECT AN ACTION