| Rated permanent current Iu | 250 A |
|---|---|
| Rated voltage (Min-Max) | 220-690 V |
| Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 50 kA |
| Overload release current setting (Min-Max) | 100-250 A |
| Adjustment range short-term delayed short-circuit release (Min-Max) | 150-2500 A |
| Adjustment range undelayed short-circuit release (Min-Max) | 5000-5000 A |
| Device construction | Built-in device fixed built-in technique |
| Integrated earth fault protection | Yes |
| Type of electrical connection of main circuit | Screw connection |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as change-over contact | 2 |
| With switched-off indicator | Yes |
| With integrated under voltage release | Yes |
| Number of poles | 3 |
| Position of connection for main current circuit | Front side |
|---|---|
| Type of control element | Wing knob |
| Complete device with protection unit | Yes |
| Motor drive integrated | No |
| Motor drive optional | Yes |
| Degree of protection (IP) | IP30 |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | CR1616 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium (battery or accumulator) |
| Number of Pack 1 | 2 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 1.1 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |