Skip to main content
Logo print

MCCB DPX³ 1600 - thermal magnetic - 3P+N/2 - Icu 50 kA (400 V~) - In 1250 A

LEGRAND

MCCB DPX³ 1600 - thermal magnetic - 3P+N/2 - Icu 50 kA (400 V~) - In 1250 A

REF. 422273 EAN. 3414970380395
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 1250 A
Rated voltage (Min-Max) 220-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 50 kA
Overload release current setting (Min-Max) 1000-1250 A
Adjustment range undelayed short-circuit release (Min-Max) 6250-12500 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 3
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Wing knob
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

Documentation

5 documents
Technical Sheet
F01963FR_05.pdf pdf (2.51 Mo)
Technical Sheet
F01963EN_05.pdf pdf (2.45 Mo)
Instruction Use
LE07037AB.pdf pdf (0.94 Mo)
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0181.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0198.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
1 document
3D Autocad
422267.dwg dwg (0.18 Mo)
3 documents
Agreement
SDoC-L-0665-04A (0.32 Mo)
PEP
PEP
LGRP-02228-V01.01-EN.pdf pdf (0.83 Mo)
SELECT AN ACTION