| Built-in depth | 44 mm |
|---|---|
| Release characteristic | B |
| Number of poles (total) | 4 |
| Number of protected poles | 4 |
| Rated current | 63 A |
| Rated voltage | 400 V |
| Rated insulation voltage Ui | 500 V |
| Rated impulse withstand voltage Uimp | 4 kV |
| Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 10 kA |
| Voltage type | AC |
| Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V | 6 kA |
| Frequency (Min-Max) | 50-60 Hz |
| Current limiting class | 3 |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | Yes |
| Pollution degree | 2 |
| Additional equipment possible | Yes |
| Width in number of modular spacings | 4 |
|---|---|
| Degree of protection (IP) | IP20 |
| Explosion-proof | No |
| Width | 70.8 mm |
| Height | 88 mm |
| Depth | 77.8 mm |
| degree of impact strength (IK) | IK02 |
| Storage temperature (Min-Max) | -40-70 °C |
| Nominal voltage (Min-Max) | 240-415 V |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Screwed terminal , Busbar and cable |
| Label space/information surface | Yes |
| Mounting method | DIN rail |