Skip to main content
Logo print

MCB TX3 6000A 3 pole 25A curve C

TX³ LEGRAND

MCB TX3 6000A 3 pole 25A curve C

REF. 403618 EAN. 3245064036184
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 3
Number of protected poles 3
Rated current 25 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 10 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 6 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 10 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 6 kA
Frequency (Min-Max) 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 3
Degree of protection (IP) IP20
Explosion-proof No
Width 53.1 mm
Height 88 mm
Depth 77.8 mm
degree of impact strength (IK) IK02
Storage temperature (Min-Max) -40-70 °C
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentation

1 document
Technical Sheet
F01569EN-02.pdf pdf (1.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0055.pdf pdf (0.08 Mo)
1 document
3D Autocad
403622.dwg dwg (0.29 Mo)
5 documents
Agreement
OC / CB-IT-20864 (0.2 Mo)
Agreement
AENOR-030/002306 (0.61 Mo)
Agreement
VDE-40039791 (0.68 Mo)
Agreement
OC / CB-IT-24081 (0.72 Mo)
PEP
SELECT AN ACTION