| Built-in depth | 44 mm |
|---|---|
| Release characteristic | C |
| Number of poles (total) | 3 |
| Number of protected poles | 3 |
| Rated current | 40 A |
| Rated voltage | 400 V |
| Rated insulation voltage Ui | 400 V |
| Rated impulse withstand voltage Uimp | 4 kV |
| Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 10 kA |
| Voltage type | AC |
| Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V | 6 kA |
| Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 10 kA |
| Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V | 6 kA |
| Frequency | 50-60 Hz |
| Current limiting class | 3 |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | No |
| Pollution degree | 2 |
| Additional equipment possible | No |
|---|---|
| Width in number of modular spacings | 3 |
| Degree of protection (IP) | IP20 |
| Explosion-proof | No |
| Width | 53.4 mm |
| Height | 88.8 mm |
| Depth | 77.3 mm |
| degree of impact strength (IK) | IK04 |
| Storage temperature | -25-60 °C |
| Nominal voltage | 360-440 V |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Screwed terminal , Busbar and cable |
| Label space/information surface | No |
| Mounting method | DIN rail |