| Built-in depth | 44 mm |
|---|---|
| Release characteristic | C |
| Number of poles (total) | 1 |
| Number of protected poles | 1 |
| Rated current | 13 A |
| Rated voltage | 230 V |
| Rated insulation voltage Ui | 500 V |
| Rated impulse withstand voltage Uimp | 4 kV |
| Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 6 kA |
| Voltage type | AC |
| Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 6 kA |
| Frequency (Min-Max) | 50-60 Hz |
| Current limiting class | 3 |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | No |
| Pollution degree | 2 |
| Additional equipment possible | No |
| Width in number of modular spacings | 1 |
|---|---|
| Degree of protection (IP) | IP20 |
| Explosion-proof | No |
| Width | 17.7 mm |
| Height | 88.5 mm |
| Depth | 77.8 mm |
| degree of impact strength (IK) | IK02 |
| Storage temperature (Min-Max) | -40-70 °C |
| Nominal voltage (Min-Max) | 210-250 V |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | No |
| Connection type | Screwed terminal , Busbar and cable |
| Label space/information surface | No |
| Mounting method | DIN rail |