| Built-in depth | 47 mm |
|---|---|
| Release characteristic | D |
| Number of poles (total) | 1 |
| Number of protected poles | 1 |
| Rated current | 25 A |
| Rated voltage | 230 V |
| Rated insulation voltage Ui | 500 V |
| Rated impulse withstand voltage Uimp | 6 kV |
| Voltage type | AC |
| Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V | 50 kA |
| Frequency (Min-Max) | 50-60 Hz |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | No |
| Pollution degree | 3 |
| Additional equipment possible | Yes |
|---|---|
| Width in number of modular spacings | 1.5 |
| Degree of protection (IP) | IP20 |
| Ambient temperature during operating (Min-Max) | -25-70 °C |
| Connectable conductor cross section multi-wired (Min-Max) | 1.5-35 mm² |
| Connectable conductor cross section solid-core (Min-Max) | 1.5-50 mm² |
| Explosion-proof | No |
| Width | 26.7 mm |
| Height | 127.5 mm |
| Depth | 79.2 mm |
| degree of impact strength (IK) | IK02 |
| Storage temperature (Min-Max) | -40-70 °C |
| Nominal voltage (Min-Max) | 210-250 V |