Skip to main content
Logo print

Matix - wireless light switch 1 module - 2400MHz Radio Frequency - 185m Range - IP40 Protection

Matix Bticino

Matix - wireless light switch 1 module - 2400MHz Radio Frequency - 185m Range - IP40 Protection

REF. AM4003CWI EAN. 8005543678817
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 1
With manual radio transmitter Yes
Flush-mounted radio transmitter Yes
Surface mounted radio transmitter No
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 23.5 mm
Height 44 mm
Depth 44.5 mm
Built-in depth 36 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 3.5 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour White
RAL-number 9003
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Instruction Use
LE12515AA.pdf pdf (1.38 Mo)
Technical Sheet
IDP001544_02-EN.pdf pdf (0.36 Mo)
2 documents
Agreement
Agreement
SELECT AN ACTION