The connected switch (with dimmer option) allows you to control your lights remotely via the Home + Control app, or by using your voice.
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Model | Tronic |
| Type of load | Universal and LED Retrofit |
| Substation input | Yes |
| Light value memory | Yes |
| Applicable with button | Yes |
| Applicable with movement sensor | Yes |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | Yes |
| Applicable with transmission button | Yes |
| Applicable with infrared button | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Grey |
| RAL-number (similar) | 7035 |
| Transparent | No |
| Nominal voltage | 230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Rated current | 0.55 A |
| Switch capacity (Min-Max) | 5-125 W |
| Number of channels | 1 |
| Type of fastening | Other |
| Min. depth of built-in installation box | 50 mm |
| Compatible with Apple HomeKit | Yes |
| Compatible with Google Assistant | Yes |
| Compatible with Amazon Alexa | Yes |
| IFTTT support available | No |
| Width | 45 mm |
| Height | 45 mm |
|---|---|
| Depth | 44 mm |
| Built-in depth | 33 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Standby consumption | 2.2 mA |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Number of terminals | 3 |
| Terminals capacity (Min-Max) | 0.75-1.5 mm² |
| Cable section (Min-Max) | 0.75-1.5 mm² |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Lighting management |
| Application name | Home + Control |
| Programming way | Smartphone apps |