Skip to main content
Logo print

Marker Duplix - black capital letter on yellow background - ''P''

LEGRAND

Marker Duplix - black capital letter on yellow background - ''P''

REF. 038425 EAN. 3245060384258
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Toothing None
Material Plastic
Length 8.4 mm
Width 5 mm
Colour Yellow
Transparent No
With label space Yes
Imprint Letters
Mounting method Snap

Documentation

1 document
Technical Sheet
F9026DFR.pdf pdf (0.22 Mo)
1 document
Catalogue Commercial Page
ex223001_0818.pdf pdf (0.16 Mo)
SELECT AN ACTION