Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
With lock | Yes |
Height | 1660 mm |
Width | 800 mm |
Depth | 463 mm |
Built-in depth | 487 mm |
Inner depth | 380 mm |
Material plate thickness cabinet | 4 mm |
Material plate thickness door/cover | 4 mm |
Colour | Grey |
---|---|
RAL-number | 7035 |
Number of openings for flange plates | 2 |
Extension possible | No |
Housing material | Plastic |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | Yes |
Degree of protection (IP) | IP66 |
Protection class according to IEC 61140 | II |
degree of impact strength (IK) | IK10 |
Circuit integrity | None |