The Mallia Senses command + thermostat permit to control HVAC, lighting, shutter and scenes on the KNX standard protocol
| Bus system KNX | Yes |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | Yes |
| Other bus systems | None |
| Radio frequency bidirectional | No |
| Mounting method | Flush-mounted |
| With anti-theft/dismantling protection | No |
| With bus connection | Yes |
| Number of buttons | 11 |
| Power consumption | 2.6 W |
| With LED indication | Yes |
| With label area | Yes |
| With display | Yes |
| Material | Metal |
| Material quality | Aluminium |
| Surface protection | Anodised |
| Surface finishing | Matt |
| Colour | Black |
| Transparent | No |
| With room temperature controller | Yes |
|---|---|
| With IR sensor | Yes |
| Degree of protection (IP) | IP20 |
| Min. depth of built-in installation box | 35 mm |
| Width | 42 mm |
| Height | 58.5 mm |
| Depth | 36.1 mm |
| Built-in depth | 26.1 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-45 °C |
| Storage temperature (Min-Max) | -20-60 °C |
| Standby consumption | 56 mA |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 0.8-0.8 mm² |
| Cable nature for connection | Rigid |
| Label space/information surface | Yes |
| Addressable | Yes |
| Contains Batteries and/or Accumulator | No |
| Connected object | No |