Allows to connect all types of televisions, DVBT, SAT, CATV
| Model | End socket |
|---|---|
| Type of socket outlet | TV/RD/SAT |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| Assembly arrangement | Basic element with full cover plate |
| Number of outlets | 1 |
| Through loss at 860 MHz | 1.5 dB |
| Through loss at 2150 MHz | 1.5 dB |
| Type of fastening | Mounting with screw |
| Colour | White |
| RAL-number (similar) | 9003 |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Material | Plastic |
|---|---|
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 86 mm |
| Device height | 86 mm |
| Device depth | 39.7 mm |
| Min. depth of built-in installation box | 29.7 mm |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |