| Model | End socket |
|---|---|
| Type of socket outlet | TV |
| DAB+ | No |
| Mounting method | Flush-mounted |
| Tap loss at 860 MHz | 10 dB |
| Number of outlets | 1 |
| Suitable for cable modem | No |
| Suitable for remote power supply | No |
| Colour | Aluminium |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Material | Plastic |
| Material quality | Thermoplastic |
|---|---|
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP21 |
| degree of impact strength (IK) | IK04 |
| Device width | 74.6 mm |
| Device height | 74.6 mm |
| Device depth | 27.2 mm |
| Min. depth of built-in installation box | 40 mm |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | -25-70 °C |