| Material | Plastic |
|---|---|
| Height | 45 mm |
| Hole diameter | 0 mm |
| Depth | 12.5 mm |
| Width | 11 mm |
| Colour | Black |
| Construction type lens | Rectangular |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
|---|---|
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| RAL-number | 7015 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |