| Model | On/Off |
|---|---|
| Type of power supply | 230 V AC |
| Connection | 3-/4-wire |
| With receiver | No |
| Measuring range (Min-Max) | 0-40 °C |
| External sensor | No |
| Thermal feedback | None |
| Control characteristic | P |
| Suitable for heating | Yes |
| Number of heater outputs | 1 |
| Suitable for cooling | Yes |
| Number of cooler outputs | 1 |
| Differential value (Min-Max) | 0.1-0.1 K |
| Adjustable differential | Yes |
| Temperature readable | Yes |
| With sound indicator | No |
| Sensor/feeler type | Other |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 2 |
| With display | Yes |
| Operation | Button |
| With tap water circuit | No |
| Contact type | Change-over contact (NO/NC) |
|---|---|
| Max. contact voltage | 240 V |
| Max. contact load | 5 A |
| Degree of protection (IP) | IP20 |
| Degree of protection (NEMA) | Other |
| Explosion-proof | No |
| Colour | White |
| RAL-number | 9003 |
| Height | 86 mm |
| Width | 45 mm |
| Depth | 50 mm |
| Class of the temperature control | I |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Contains Batteries and/or Accumulator | No |
| Battery ou Accumulator (Pack1) | Not applicable |