| Assembly arrangement | Control element |
|---|---|
| Method of operation | Turn button |
| Wiring system | Circuit 0 - 1 - 2 - 3 |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| Rated current | 10 A |
| Nominal voltage | 240 V |
| Type of fastening | Other |
| Min. depth of built-in installation box | 44 mm |
| Width | 45 mm |
|---|---|
| Height | 86 mm |
| Depth | 58.5 mm |
| Built-in depth | 34 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | No |
| Connection type | Screwed terminal |
| Number of terminals | 2 |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| With socket outlet | No |
| Label space/information surface | No |