Skip to main content
Logo print

Living Now - Cover for home/Away wireless, 2modules, black

Living Now Bticino

Living Now - Cover for home/Away wireless, 2modules, black

REF. BTKG40M2 EAN. 8005543619094
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model One-part rocker
Imprint/indication Various symbols
Scannable symbol/barrier free No
Utilization Switch/push button
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 7015
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Width 45 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C

Documentation

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
2 documents
Brochure
Brochure
2 documents
BIM Data
3 documents
Agreement
Agreement
Agreement
SELECT AN ACTION