| Model | Central cover plate |
|---|---|
| Imprint/indication | None |
| Scannable symbol/barrier free | No |
| Utilization | Other |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Engage (snap) |
| Monitoring window/light outlet | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
|---|---|
| Colour | Black |
| RAL-number (similar) | 7015 |
| With label area | No |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Width | 22 mm |
| Height | 86 mm |
| Depth | 7 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |