Skip to main content
Logo print

Living Now - 2-module universal push-button dimmer

Living Now BTICINO

Living Now - 2-module universal push-button dimmer

REF. K4411 EAN. 8005543614419
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Method of operation Push button
Number of modules (module system) 2
Number of units 1
App control via Bluetooth No
Dimming phase cut-on (leading edge) No
Dimming phase cut-off (trailing edge) No
Serial dimmer Yes
Type of load Universal
Substation input No
Light value memory No
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Min. brightness controllable Yes
Mounting method Module frame
Type of fastening Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 7015
Transparent No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK02
Nominal voltage (Min-Max) 100-240 V
Frequency (Min-Max) 50-60 Hz
Control voltage (Min-Max) 0-10 V
Nominal power resistive load (Min-Max) 0-150 W
Nominal power inductive load (Min-Max) 0-150 VA
Nominal power capacitive load (Min-Max) 0-150 VA
Max. switching power LED 150 W
Connection type Screwed terminal
Cable section (Min-Max) 1.5-2.5 mm²
Device width 45 mm
Device height 45 mm
Device depth 38 mm
Min. depth of built-in installation box 45 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 35 mm
Operating / setting temperature (Min-Max) 0-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication No
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity (Min-Max) 1.5-2.5 mm²
Cable nature for connection Flexible or rigid

Documentation

2 documents
Technical Sheet
F02696EN-01.pdf pdf (0.4 Mo)
Instruction Use
LE10435AA.pdf pdf (5.85 Mo)
2 documents
Catalogue Commercial Page
ex223001_0767.pdf pdf (0.1 Mo)
Brochure
2 documents
BIM Data
SELECT AN ACTION