Skip to main content
Logo print

Linkeo plinth for cabinets width 600 mm x depth 1000 mm

Linkeo LEGRAND

Linkeo plinth for cabinets width 600 mm x depth 1000 mm

REF. 646402 EAN. 3245066464022
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base complete
Material Steel
Colour Grey
Suitable for enclosure building width 600 mm
Suitable for enclosure building depth 1000 mm
Suitable for aeration/de-aeration No
Suitable for cable patch Yes
Width 600 mm
Height 100 mm
Depth 1000 mm

Documentation

5 documents
Instruction Use
LE09826AA-02.pdf pdf (1.38 Mo)
Technical Sheet
F02420EN-01.pdf pdf (2.28 Mo)
Technical Sheet
F02421FR-01.pdf pdf (2.29 Mo)
Instruction Use
LE09825AA-03.pdf pdf (1.09 Mo)
Technical Sheet
F02420FR-01.pdf pdf (2.28 Mo)
2 documents
Catalogue Commercial Page
ex223001_0944.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_0943.pdf pdf (0.07 Mo)
SELECT AN ACTION