This set of two universal steel brackets enables secure Pod Master mounting on walls, ceilings, or cable trays with screws or cable ties. Halogen-free, compact 90x52x7.2mm size, 5°C to 60°C operating range.
| Type of accessory/spare part | Fastening parts/-set |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Material | Steel |
| Width | 90 mm |
| Height | 52 mm |
|---|---|
| Depth | 7.2 mm |
| Operating / setting temperature (Min-Max) | 5-60 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Halogen free | Yes |